Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824494 - TMT 8 R CUS
Bill of material
PHOENIX CONTACT 0824494
MANUID
Product number of the Manufacturer
0824494
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 6.35 x 8.15 mm
MANUTYPEDESC
Manufacturer Type Description
TMT 8 R CUS
PREVIEW
Preview
INTNO
International product number
4046356355902
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
6.350 mm
BAF016
width
8.15 mm
BAA020
height
6.350 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
8.150 mm
AAZ232
Height label space
6.350 mm
AAZ229
Assembly type
snap into universal marker groove
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
8.200 mm
AAO663
GTIN
4046356355902
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 6.35 x 8.15 mm
AAO057
Product type
TMT 8 R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models