Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828494 - KMV 44X9,6 CUS
Bill of material
PHOENIX CONTACT 0828494
MANUID
Product number of the Manufacturer
0828494
DESCSHORT
Short Description
Stainless steel label
DESCLONG
Long Description
Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 23 x 9 mm
MANUTYPEDESC
Manufacturer Type Description
KMV 44X9,6 CUS
PREVIEW
Preview
INTNO
International product number
4046356512657
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
9.600 mm
BAA351
color
Silver
BAA018
length
44 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.001 kg
BAD656
Without halogens
No
BAB664
material
Stainless steel
BAC732
Min. cable diameter
1 mm
AAG172
max. cable diameter
63 mm
BAC624
Max. diameter of conductors
63 mm
BAC708
Min. diameter of conductors
1 mm
AAO663
GTIN
4046356512657
AAW338
Manufacturer product designation
Stainless steel label
AAU734
Manufacturer product description
Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 23 x 9 mm
AAO057
Product type
KMV 44X9,6 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part