Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824467 - SS-3R 20X7 WH CUS
Bill of material
PHOENIX CONTACT 0824467
MANUID
Product number of the Manufacturer
0824467
DESCSHORT
Short Description
Contactor marker
DESCLONG
Long Description
Contactor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, for terminal block width: 20 mm, lettering field size: 20 x 7 mm
MANUTYPEDESC
Manufacturer Type Description
SS-3R 20X7 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356355186
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
7.500 mm
BAF016
width
19 mm
BAA020
height
7.5 mm
BAB577
depth
1 mm
AAF040
net weight
0.005 kg
AAZ231
Width label space
18.840 mm
AAZ232
Height label space
6.840 mm
AAZ234
Marking process
Plotter
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4046356355186
AAW338
Manufacturer product designation
Contactor marker
AAU734
Manufacturer product description
Contactor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, for terminal block width: 20 mm, lettering field size: 20 x 7 mm
AAO057
Product type
SS-3R 20X7 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models