Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827660 - UC-EM (10X8) TQ CUS
Bill of material
PHOENIX CONTACT 0827660
MANUID
Product number of the Manufacturer
0827660
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by sheet, turquoise, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 10 x 8 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
UC-EM (10X8) TQ CUS
PREVIEW
Preview
INTNO
International product number
4046356447676
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V2
BAA018
length
8 mm
BAF016
width
10 mm
BAA020
height
7.950 mm
BAB577
depth
3.200 mm
AAF040
net weight
0.007 kg
AAZ231
Width label space
10 mm
AAZ232
Height label space
7.950 mm
AAZ234
Marking process
UV LED technology
AAZ230
Number of units per delivery form
20
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356447676
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, can be ordered: by sheet, turquoise, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 10 x 8 mm, Number of individual labels: 20
AAO057
Product type
UC-EM (10X8) TQ CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models