Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831906 - LS-EMSP-AL (110X80) CUS
Bill of material
PHOENIX CONTACT 0831906
MANUID
Product number of the Manufacturer
0831906
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (110X80) CUS
PREVIEW
Preview
INTNO
International product number
4046356930451
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
80 mm
BAF016
width
120 mm
BAA020
height
80 mm
BAB577
depth
1.500 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
108.600 mm
AAZ232
Height label space
80 mm
AAZ234
Marking process
Direct laser marking
AAZ230
Number of units per delivery form
2
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356930451
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
AAO057
Product type
LS-EMSP-AL (110X80) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83100000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型