Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014304 - PMM (EX20)R SR
Bill of material
PHOENIX CONTACT 1014304
MANUID
Product number of the Manufacturer
1014304
DESCSHORT
Short Description
Magnetic label
DESCLONG
Long Description
Magnetic label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMM (EX20)R SR
PREVIEW
Preview
INTNO
International product number
4046356786089
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
15000 mm
BAA020
height
20 mm
BAA018
length
15000 mm
AAZ233
Printing
unlabeled
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
magnetic adhesion
BAD656
Without halogens
No
BAB664
material
Magnetic tape
AAZ223
Smudge resistance
Test passed
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
without lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356786089
AAW338
Manufacturer product designation
Magnetic label
AAU734
Manufacturer product description
Magnetic label, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
AAO057
Product type
PMM (EX20)R SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39207380
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models