Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811969 - KLM 3
Bill of material
PHOENIX CONTACT 0811969
MANUID
Product number of the Manufacturer
0811969
DESCSHORT
Short Description
Terminal strip marker carrier
DESCLONG
Long Description
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
MANUTYPEDESC
Manufacturer Type Description
KLM 3
PREVIEW
Preview
INTNO
International product number
4017918952891
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA018
length
21.600 mm
BAF016
width
10 mm
BAA020
height
21.600 mm
BAB577
depth
27.319 mm
AAF040
net weight
0.00054 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918952891
AAW338
Manufacturer product designation
Terminal strip marker carrier
AAU734
Manufacturer product description
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
AAO057
Product type
KLM 3
AAY811
URI of the product
http://www.phoenixcontact.com/product/0811969
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models