Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902879 - QUINT-ORING/24DC/2X40/1X80
Bill of material
PHOENIX CONTACT 2902879
MANUID
Product number of the Manufacturer
2902879
DESCSHORT
Short Description
Redundancy module
DESCLONG
Long Description
Active QUINT redundancy module for DIN rail mounting with ACB (Auto Current Balancing) Technology and monitoring functions, input: 24 V DC/2x 40 A, output: 24 V DC/1 x 80 A, including mounted UTA 107/30 universal DIN rail adapter
MANUTYPEDESC
Manufacturer Type Description
QUINT-ORING/24DC/2X40/1X80
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
1.780 W
AAP798
Application standards
EN 60950-1/VDE 0805 (SELV), EN 50178/VDE 0160 (PELV), IEC 60950-1 (SELV) and EN 60204-1 (PELV)
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
66.1 mm
BAA020
height
131 mm
AAF040
net weight
0.860 kg
BAB577
depth
125 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
AAB960
min. rated control voltage Us with DC
18 V
BAC050
Type of actuation
DC
BAC426
Function
electronic for central control unit
AAO663
GTIN
4046356698276
AAW338
Manufacturer product designation
Redundancy module
AAU734
Manufacturer product description
Active QUINT redundancy module for DIN rail mounting with ACB (Auto Current Balancing) Technology and monitoring functions, input: 24 V DC/2x 40 A, output: 24 V DC/1 x 80 A, including mounted UTA 107/30 universal DIN rail adapter
AAU731
Manufacturer product family
QUINT ORING
AAO057
Product type
QUINT-ORING/24DC/2X40/1X80
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356698276
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85049090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models