Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240199 - CD 60X80
Bill of material
PHOENIX CONTACT 3240199
MANUID
Product number of the Manufacturer
3240199
DESCSHORT
Short Description
Cable duct
DESCLONG
Long Description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 60 mm, height: 80 mm, length: 2000 mm
MANUTYPEDESC
Manufacturer Type Description
CD 60X80
PREVIEW
Preview
BAA351
color
Grey
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
60 mm
AAF040
net weight
1.400 kg
BAD656
Without halogens
No
AAB597
flexible
No
BAD595
self-deleting
No
BAA931
Width of slit
6 mm
AAF980
useful cross section
3243 mm^2
AAF977
type of side wall
slotted
AAF978
current leak stable
No
AAF979
cover present
No
AAF981
distance of slots
6.500 mm
AAO663
GTIN
4046356459198
AAW338
Manufacturer product designation
Cable duct
AAU734
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 60 mm, height: 80 mm, length: 2000 mm
AAO057
Product type
CD 60X80
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356459198
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models