Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240979 - WP-EC TPE HF 34,5 BK
Bill of material
PHOENIX CONTACT 3240979
MANUID
Product number of the Manufacturer
3240979
DESCSHORT
Short Description
Transition sleeve from hose to cable
DESCLONG
Long Description
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB
MANUTYPEDESC
Manufacturer Type Description
WP-EC TPE HF 34,5 BK
PREVIEW
Preview
INTNO
International product number
4046356710978
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAB664
material
thermoplastic elastomers (TPE)
AAF584
max. temperature
120 °C
AAF585
min. temperature
-40 °C
BAF634
Material
Plastic
AAG683
nominal diameter
34.500 mm
AAL667
closed end cap present
No
AAO663
GTIN
4046356710978
AAW338
Manufacturer product designation
Transition sleeve from hose to cable
AAU734
Manufacturer product description
End sleeves, transition sleeves, from hose to cable
AAO057
Product type
WP-EC TPE HF 34,5 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models