Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1642302 - Q1,5/4IDC/24-24KU-KU BK SODI
Bill of material
PHOENIX CONTACT 1642302
MANUID
Product number of the Manufacturer
1642302
DESCSHORT
Short Description
Round/slip-on connection
DESCLONG
Long Description
Round/slip-on connection, 0.75 mm² ... 1.5 mm², 500 V, 15 A
MANUTYPEDESC
Manufacturer Type Description
Q1,5/4IDC/24-24KU-KU BK SODI
INTNO
International product number
4017918929756
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAO663
GTIN
4017918929756
AAW338
Manufacturer product designation
Round/slip-on connection
AAU734
Manufacturer product description
Round/slip-on connection, 0.75 mm² ... 1.5 mm², 500 V, 15 A
AAO057
Product type
Q1,5/4IDC/24-24KU-KU BK SODI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part