Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620541 - CA-00000002S00
Bill of material
PHOENIX CONTACT 1620541
MANUID
Product number of the Manufacturer
1620541
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting
MANUTYPEDESC
Manufacturer Type Description
CA-00000002S00
PREVIEW
Preview
INTNO
International product number
4046356828857
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAC108
Degree of protection (IP), mounted
IP67
BAC461
material of housing
GD-Zn
AAO663
GTIN
4046356828857
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector, front mounting without contact insert, straight, SPEEDCON locking, M23, flat gasket, 4x Ø 3.2, shielded: yes, flange dimensions: 25 mm x 25 mm
AAO057
Product type
CA-00000002S00
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part