Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002047 - D-UK 3-MSTB
Bill of material
PHOENIX CONTACT 3002047
MANUID
Product number of the Manufacturer
3002047
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, End cover, color: gray, product range: DECKEL + RZ + DP, width: 2.5 mm
MANUTYPEDESC
Manufacturer Type Description
D-UK 3-MSTB
PREVIEW
Preview
INTNO
International product number
4017918090067
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
mm
BAA097
color of housing
Grey
AAO663
GTIN
4017918090067
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, End cover, color: gray, product range: DECKEL + RZ + DP, width: 2.5 mm
AAU731
Manufacturer product family
DECKEL + RZ + DP
AAO057
Product type
D-UK 3-MSTB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part