Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004584 - WS-4K
Bill of material
PHOENIX CONTACT 1004584
MANUID
Product number of the Manufacturer
1004584
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled, mounting type: adhesive, diameter: 0 mm, lettering field size: 23.5 x 13 mm
MANUTYPEDESC
Manufacturer Type Description
WS-4K
PREVIEW
Preview
INTNO
International product number
4017918012205
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAO663
GTIN
4017918012205
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Adhesive warning plate, self-adhesive, black print: lightning flash with mixed verson - "Vorsicht Spannung - Attention Danger" size of label: 13 x 23.5 mm
AAO057
Product type
WS-4K
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part