Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213990 - Hinge 75 x 40 mm
Bill of material
52-1-3990
PREVIEW
REF
Reference
52-1-3990
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
75 mm
B
40 mm
C
1.5 mm
D
3 mm
E
6 mm
F
7.5 mm
G
48 mm
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26088-hinge-75-x-40-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models