Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273819 - Catch plate for part number 72-7-3726
Bill of material
72-7-3819
PREVIEW
REF
Reference
72-7-3819
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
35 mm
B
20 mm
C
3 mm
WEIGHT
weight
16 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25442-catch-plate-for-part-number-72-7-3726.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models