Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
AP - Progressive start-up valve
Bill of material
N172AAP
SIZE
Size
V
Version
C
Connections
D
Flow direction
MIP
Max. inlet pressure
13 bar
WTEMP
Working temperature
-5°C +50°C °C
WEIGHT
Weight
g
MFT
Max. fitting torque
Nm
AP
Assembly positions
Indifferent
MPW
Min. pressure working
2.5 bar
NFR
Nominal flow rate
NI/min
FPBF
Fully open built in flow regulator flow rate
NI/min
WFS
Wall fixing screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models