Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA145201111L - Pneumatic - Pneumatic 5/2 - 1/4 NPT
Bill of material
SA145201111L
CODE
Code
SA145201111L
F
Fluid
Filtered and lubricated air
PMAX
Max working pressure
12 bar
T
Temperature
-30 ÷ +70 °C
PF
Flow rate at 6 bar with Δp=1
1360 Nl/min
DN
Orifice size
8 mm
CA
Working port size
1/4 NPT
CP
Pilot connections
1/8 NPT
CV
Cv
1,38
KV
kv
20,60
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models