Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-50-NTN UCP210D1
Bill of material
PB1-50D1
SD
Shaft Diameter
50 mm
UN
Unit Number
PB1-50D1
GN
Grease Nipple
H
Dimension
57.2 mm
L
Dimension
206 mm
J
Dimension
159 mm
A
Dimension
60 mm
N
Dimension
20 mm
N1
Dimension
23 mm
H1
Dimension
21 mm
H2
Dimension
114 mm
L1
Dimension
65 mm
B
Dimension
51.6 mm
S
Dimension
19.0 mm
G
Dimension
9.0 mm
SS
Set Screw
M8x1
FB
Fixed bolt
M16
GNP
Grease nipple (with grease nipple)
GA-PF1/8
NNB
Nominal number of bearing
UC210D1
BLR
Cr Basic load rating
35.0 kN
BSLR
Cor Basic static load rating
23.20 kN
CBLR
Cr Basic load rating
3600 kgf
CBSLR
Cor Basic static load rating
2370 kgf
MASS
Mass
2.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models