Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-60-NTN UCP212D1
Bill of material
PB1-60D1
SD
Shaft Diameter
60 mm
UN
Unit Number
PB1-60D1
GN
Grease Nipple
H
Dimension
69.8 mm
L
Dimension
241 mm
J
Dimension
184 mm
A
Dimension
70 mm
N
Dimension
20 mm
N1
Dimension
23 mm
H1
Dimension
25 mm
H2
Dimension
138 mm
L1
Dimension
70 mm
B
Dimension
65.1 mm
S
Dimension
25.4 mm
G
Dimension
10.0 mm
SS
Set Screw
M10x1.25
FB
Fixed bolt
M16
GNP
Grease nipple (with grease nipple)
GA-PF1/8
NNB
Nominal number of bearing
UC212D1
BLR
Cr Basic load rating
52.5 kN
BSLR
Cor Basic static load rating
36.00 kN
CBLR
Cr Basic load rating
5350 kgf
CBSLR
Cor Basic static load rating
3700 kgf
MASS
Mass
4.7 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD