Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LX130,LXC130 - Linear Stage - LX130 Type - standard
Bill of material
LX13025-C-980-A1-F0
MODEL
Model
LV1
Type
BMAT
Body Material
cast iron
SMAT
Screw Material
steel
BLMAT
Block Material
steel
CMAT
Cover plate Material
DMAT
Driver seat Material
Aluminum alloy
CODE
Code
VAR02
Width
130 mm
VAR04
Pitch
25
VAR06
Accuracy Grade
VAR08
Rail length L2
mm
VAR10
Block Option
VAR12
Flange Type
VAR14
Block Location
mm
Enter value for VAR14
Block Location
mm
cm
inch
ft
FIX02
Full length L1
1098 mm
FIX04
Maximum stroke
811 mm
FIX06
G
40 mm
FIX08
H
90 mm
FIX10
n
7
FIX12
m
5
FIX14
Weight
kg
VAR18
Additional limit switch
FIX16
a
0.0 mm
FIX18
b
0.0 mm
FIX20
c
0 mm
FIX22
d
0.0 mm
FIX24
e
0.0 mm
FIX26
f
0.0 mm
FIX28
g
0 mm
FIX30
h
0 mm
FIX32
i
0 mm
FIX34
j
0 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models