Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
ZS54A,ZS54AE,ZS54S,ZS54SE - Medium precision knob plunger - thick tooth threaded type
Bill of material
ZS54AE10
MODEL
Model
LV1
type
Fine threads
LV2
type
Reset type
MAT
XN material
Nylon 6 (black matt)
MAT2
ZT material
SUR
ZT surface treatment
MAT3
X material
HN
Hardness
SUR2
X surface treatment
MAT4
TH material
MAT5
LM material
SUR3
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.0 mm
FIX04
D
21 mm
FIX06
D1
13.8 mm
FIX08
B
5 mm
FIX10
S
5 mm
FIX12
R
5 mm
FIX14
La
45.0 mm
FIX16
L1
17 mm
FIX18
L2
5.0 mm
FIX20
L3
15 mm
FIX22
L4
5 mm
FIX24
SW1
12 mm
FIX26
SW2
17 mm
FIX28
Load min
N
FIX30
Load max
N
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models