Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KJB - Supporting Leg - Rubber universal regulating type
Bill of material
KJB40-8-B50
MODEL
Model
KJB40-8-B50
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
Rubber + reinforced nylon
CODE
Code
KJB
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
32 mm
FIX04
A
82 mm
FIX06
SW
8 mm
FIX08
Load
100 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models