Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PlaSteel
Description
GTX/GTZ - Guide a T
Bill of material
GTX
COD
Code
A
0/-0.020
14 mm
B
0/+0.020
mm
C
0/+0.040
mm
D
0/-0.060
24 mm
E
0/+0.020
14 mm
F
0/-0.020
2 mm
K
It cutter for quarry to T UNI 7339 A
mm
Y
Screw TCEI UNI 2383
M6 mm
PASSO
Hole footstep
25 mm
L
Length L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models