Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
RCM
Description
VGR - Shoulder screw
Bill of material
VGR- M8x1.25 x 16
IDNR
Ident number
mm
TYP
Type
VGR
D
mm
D1
D2
Max
mm
K
Max
mm
L1
mm
S
mm
L
Lenght
mm
TRAZIONE
Resistance to tensile stress
1040 N/mm²
TAGLIO
Resistence to cut
730 N/mm²
GR
Grade of tolerance of the grid stem
h 8
ALLUNGAMENTO
Extenzion min.
9%
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DIM
    Extension Springs - Steel wire to UNI EN 10270.1 - SH
    RCM
    172C - Drill bush with collar DIN 172 shape A
    RCM
    PTRH - HSS Strengthened head punches
    RCM
    PTCH - Punch blank with ISO 8020 A
    RCM
    ESF - Ejectro pin nitrided DIN 1530 Shape A / FIAT head
    Böllhoff
    DIN 125 A - Brass nickel-plated
    RCM
    RTO - Head punch retainers
    RCM
    VBG105 - Bronze prismatic guide with graphite inserts VDI 3357
    RCM
    PAA305 - Steel sliding plate
    RCM
    LBG 105 - Bronze L sliding guide with graphite inserts
    RCM
    TPJ - Regular punches
    RCM
    RBJ - Reinforce head shearing, jek punches blanks
    RCM
    VBG104 - Bronze prismatic guide with graphite inserts NAMS
    RCM
    PBG121 - Bronze sliding plate with graphite inserts
Previews
3D
Dimension
2D
Download CAD models