Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
RCM
Description
ELT - Ejector pin hardened blade DIN1530 Shape LA
Bill of material
ELT- 6 x 100 x 1.5
TYP
Type
ELT
D1
mm
A
mm
B
mm
D2
mm
K
mm
L
Lenght
mm
MATERIALE
Material
UNI X 90 Mn V Cr 8 KU
DUREZZA
Hardness
Corpo 60+- 2 HRC / Testa 45+-5 HRC
ESECUZIONE
Exstruder
Grinded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models