Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Meter mounting board - module
Bill of material
9666.640
BEST
Model No.
9666.640
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Meter mounting board module
BEZ2
Designation 2
W/H 1/3
B
Width unit
250 mm
H
Height unit
450 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
1.480 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models