Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3215 - Air/Water Heatexchanger HD - Performance category 1200 W
Bill of material
3215.700
BEST
Model No. SK
3215.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air/Water Heatexchanger HD
BEZ2
Designation 2
Performance category 1200 W
B
Width
215 mm
H
Height
982 mm
T
Depth
100 mm
GL
total capacity
1200 W W
SP
rated operating voltage
230V, 50/60Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Thermostat
INFOPAGE
nh2016_s147
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
14.000 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models