Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Rittal
Description
3209 - RTT Air/Water Heatexchanger - Performance category 2500 W / 1880 W / 1875 W
Bill of material
3209.114 (2)
BEST
Model No. SK
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
W
SP
rated operating voltage
WT
Water carrying parts
REG
Controler
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models