Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Roehm
Description
DUO RKD-M - DUO clamping towers RKD-M
Bill of material
ROEHM_164016+162653
GROESSE
mm
IDNR
Ident.-Nr.
KS
NC-vices
AUFLAGEL
Jaw edition
AUFLAGER
Jaw edition
BL1
Clamping capacity
mm
Enter value for BL1
Clamping capacity
mm
cm
inch
ft
BL2
Clamping capacity
mm
BR1
Clamping capacity
mm
Enter value for BR1
Clamping capacity
mm
cm
inch
ft
BR2
Clamping capacity
mm
A
mm
B
mm
C
45 mm
D
5x45° mm
E
20 mm
F
mm
G
KM 16 mm
H
mm
J
50 mm
K
mm
L
mm
M1
mm
N
mm
O
mm
P
mm
MASSE
Weight
kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model