Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rollon
Description
DEF - Steel telescopic rail, full extension 100%, hardened raceways, threaded holes (max load 15512 N, max closed length 1970 mm)
Bill of material
DEF28-130
INFO1
Long description
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened and ground raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
GUI
Rail
DEF
DIM
Dimension
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon. mm
M
25 mm
N
80 mm
NN
No. holes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models