Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - KLE-20x20 - Aluminium profile system
Bill of material
E09000BBB0010 AluProfil KLE-20x20, L=10, (KBA= 2, KBB= 2)
ARTIKEL
Article description
KLE-20x20
BEST
Order-no.
L
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
KBA
Clamping A
mm
Enter value for KBA
Clamping A
mm
cm
inch
ft
KBB
Clamping B
mm
Enter value for KBB
Clamping B
mm
cm
inch
ft
LP
Profile length
EL
Anod. coating
light colored
FL
Surface
170,9 mm²
IX
0,673 cm^4
IY
0,673 cm^4
WX
0,637 cm³
WY
0,713 cm³
MD
material thickness
1.600 mm
WA
angle A
0.000
CNSMASSEXACT
length-related weight
4.620 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
ECLASS80
23-36-01-90
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models