Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Pipe clamp (stainless steel) - Accessories
Bill of material
40105401 Rohrschelle(Edelstahl) 6
ARTIKEL
Article description
Pipe clamp (stainless steel)
TYPE
Clamp diameter
mm
BEST
Order-no.
LIEFERUMFANG
delivery set
pack of 10
A
Distance fixing hole
mm
B
Total length
mm
C
Total height
mm
D
diameter clamping hole
6.500 mm
E
Clamp width
12.000 mm
F
Material thickness
mm
MITABSTAND
distance center diameter
mm
CNSMAT
Material
Stainless Steel
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models