Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -N- - Accessories
Bill of material
4006202 Slot stone -N- M8
ARTIKEL
Article description
Slot stone -N-
TYPE
Type / Size
M8
BEST
Order-no.
CNSMAT
Material
Zinc plated
NG
fits slotgeometry >=
A
Height Slot nut
mm
B
Wide slot nut on first heel
10 mm
C
Length
13 mm
D
Width Slot nut over all
mm
E
mm
M
Thread
M8
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型