Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rossi
Description
MR 3I 32...41 - Gearmotors MR 3I 32...41
Bill of material
MR 3I 32 PC1A 16.5 63A 450/60 B5
GRANDEZZA
Gear reducer size
mm
ESECUZIONE
Gear reducer design
mm
MOTORTYPE
Motor size
mm
FC
Mounting position
I
Transmission ratio
EAS
Non-standard low speed shaft end
FQ
Square flange
mm
A18
Motor type
A19
Motor size
A20
Terminal box position
A21
Power
A22
Poles
A32
Frequency
A23
Directive
A24
Efficiency
A25
Motor mounting position
A26
Second shaft end
A27
Cooling
A28
Encoder
A29
Drip proof cover
A30
Relese lever
A
mm
B
mm
C
mm
D
mm
E
mm
F
9.5 mm
G
mm
H
h11
mm
K
9.5 mm
L
mm
M
mm
N
mm
P
mm
Q
mm
S
10 mm
T
mm
U
mm
V
mm
Z
mm
P1
140 mm
X
122
Y
185 mm
Y1
mm
W
101 mm
W1
mm
MASS
Mass
kg
OLIO
Oil quantity
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rossi
    MR IV 32...81 - Gearmotors MR IV 32...81
    Rossi
    MR 3I 50...180 - Gearmotors MR 3I 50...180
    Rossi
    MR 2I 50...180 - Gearmotors MR 2I 50...180
    Rossi
    MR V 32..81 - Gearmotors MR V 32..81
    Rossi
    MR 2I 32...41 - Gearmotors MR 2I 32...41
    Rossi
    HB 63...160S - Asynchronous three-phase motor
    Rossi
    MR ICI 40-200 - Gearmotors MR ICI 40-200
    Rossi
    R 4EB - 001...710 - 4 stages bevel helical
    Rossi
    R V 32...81 - Gear reducers R V 32...81
    Rossi
    MR 3I 0...7 - Gearmotors MR 3I 0...7
    Rossi
    MR CI 40-280 - Gearmotors MR CI 40-280
    Rossi
    MR3I 40-360 - Gearmotors MR 3I 40-360
    Rossi
    R C2I 140-401 - Gear reducers R C2I 50-401
    Rossi
    R 3EL - 001...710 - 3 stages in line
Previews
3D
Dimension
2D
Download CAD models