Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
D104590 - 45 Series Aluminum Profile-45X90
Bill of material
D104590-N-N-L100
TYPECODE
Type code
D104590
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
3.850 kg/m
SA
Sectional Area
1418 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
32.29×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
124.7×10⁴ mm^4
CATALOG
catalog
d104590.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models