Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PRF10 Series - PRF10 Series - Precision 1.0 mm Cable Connector
Bill of material
PRF10-J-C-VP-047D-SS
PN
Part Number
PRF10-J-C-VP-047D-SS
SERIES
Series
PRF10
SZ
Size
-10: 1.0MM
GE
Gender
TYPE
Type
-C: Cable
FINISH
Plating Option
-VP: 50μ"~75μ" Precision Gold Center Ccontact, Passivated Outer Contact
CT
Cable Type
ORI1
Orientation
-S: Straight
ORI2
Termination
-S: Solder Clamp
PACK
Packaging Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models