Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Sati
Description
08B-2 (12,7 x 7,75 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PD09028
CODE
Code
P
Pitch
12.07 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
L
Tooth width
7 mm
H2
Tooth width
21 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models