Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHELL
Description
WC-module MONTUS C 120 - with concealed cistern
Bill of material
030560099
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA100ID04
Type of sanitary installation elements
WC elements
SA110ID04
sanitary installation elements -series designation
WC-module MONTUS C 120, concealed cistern
SA810ID03
purchase order number
030560099
SA810ID06
GTIN - number
4021163161632
PP
product preview
LOD
Level of detail
H
height adjustment
US
transition piece Ø
mm
SA
Distance between screws
mm
T
depth
mm
Enter value for T
depth
mm
cm
inch
ft
ABROT
Turning the flow
°
SB
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
LONGDESC
long text - Click on text for HTML view
WC module MONTUS Type C 120 WC module, height 115 cm with concealed cistern 12 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery WC module WC concealed cistern 12 cm, actuation from front Angle valve with regulating function, G 1/2 AG, noise class I Flush pipe Ø 45 mm, with construction plug Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance PP drain elbow Ø 90/90 mm, with construction plug Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting) Load capacity: max. 400 kg (when using MONTUS wall bracket set) Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 90 /110 mm Flush pipe connection: Ø 45 mm Water connection: DN 15 R 1/2 AG (rear centre) Waste water outlet: Ø 90/110 mm Certificates: Belgaqua, NF - 030560099
WEB
web link
http://www.schell.eu/worldwide_en/a/030560099/
SA250ID03
Installation location
Exosed or concealed mounting
SA700ID11
with height adjustment
mechanical
SA700ID07
maximum construction height
1150 mm
SA700ID08
minimum construction width
500 mm
SA700ID09
maximum construction width
500 mm
SA700ID10
minimum construction depth
120 mm
SA400ID03
material element
steel
SA450ID03
surface element
powder coated
SA700ID17
sea water resistent
no
SA700ID18
electrical connection
can be retrofitted on site
SA700ID27
flushing operation
concealed
SA500ID03
Element versions
SA700ID32
sound-insulated valve plate
no
SA700ID33
protected against vandalism
yes
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
Belgaqua, NF
SA010ID06
web address of manufacturer
www.schell.eu
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models