Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Schiedel
Description
Inspection Bend 90° N1 - ICS 25
Bill of material
Inspec.bend_N1 230/90/0,5/316/BA/ICS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
64 mm
D1
mm
W1
90 °
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models