您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English (United States)
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adjust.pipe 200/195-250/0,5/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/inner_liners_pipe_195_250_asmtab.prj},{NB=Adjust.pipe 200/195-250/0,5/316/BA/ICS25(195)(a)(400)(115885)},{MAT=115885},{EAN=5035944320643},{DC=AT,DE,CZ,RS,SI,GB},{SYS=ICS25},{COM=Inner Liners/Pipe},{SAP=Adjust.pipe 200/195-250/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=195},{NL=195-250},{ML=316},{SL=BA},{WG=3.24},{VER=6},{SHORT=200/195-250/0,5/316/BA/ICS25},{INTX=200.000},{EXTX=251.100},{PPATH=inner_liners_pipe_195_250_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Schiedel
Description
Adjustable Pipe 195-250mm - ICS 25
Bill of material
Adjust.pipe 200/195-250/0,5/316/BA/ICS25
MAT
Material
115885
115885
EAN
EAN/UPC-Code
5035944320643
5035944320643
SYS
System
ICS25
SAP
SAP Shorttext
Adjust.pipe 200/195-250/0,5/316/BA/ICS25
Adjust.pipe 200/195-250/0,5/316/BA/ICS25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
200
200
mm
EXT
ext Ø
250
250
mm
A
Nominal lenght
mm
Enter value for A
Nominal lenght
mm
cm
inch
ft
確定
NL
Nominal lenght
195-250
mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
3.24
3.24
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求