Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Rings DR - DR M3 PA
Bill of material
SCHMALZ 10.07.08.00018 DR M3 PA
NAME
Name
10_07_08_00018
NNCUSTOM
DR M3 PA
NTCUSTOM
Dichtring
NBCUSTOM
DR M3 PA
LINACUSTOM
DR M3 PA
ARTNR
Order number
10.07.08.00018
C127
d
3.5 mm
C121
D
6 mm
C111
L
1 mm
C575
Weight
1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models