Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Rings DR - DR G1/8 PA
Bill of material
SCHMALZ 10.07.08.00020 DR G1/8 PA
NAME
Name
10_07_08_00020
NNCUSTOM
DR G1/8 PA
NTCUSTOM
Dichtring
NBCUSTOM
DR G1/8 PA
LINACUSTOM
DR G1/8 PA
ARTNR
Order number
10.07.08.00020
C127
d
10 mm
C121
D
15 mm
C111
L
1.5 mm
C575
Weight
1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models