Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W M5-AG 4
Bill of material
SCHMALZ 10.08.02.00155 STV-W M5-AG 4
NAME
Name
10_08_02_00155
NNCUSTOM
STV-W M5-AG 4
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W M5-AG 4
LINACUSTOM
STV-W M5-AG 4
ARTNR
Order number
10.08.02.00155
C127
d
4 mm
C124
dn
2.5 mm
C119
D1
8.5 mm
C132
G1
M5-AG
C117
H
8.7 mm
C115
H1
13.6 mm
C111
L
16.4 mm
C109
L1
21.4 mm
C133
LG1
4.7 mm
C140
SW1
8 mm
C1625
SW3
10 mm
C613
Material
Messing vernickelt
C575
Weight
16 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models