Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/8-AG 4
Bill of material
SCHMALZ 10.08.02.00202 STV-GE G1/8-AG 4
NAME
Name
10_08_02_00202
NNCUSTOM
STV-GE G1/8-AG 4
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/8-AG 4
LINACUSTOM
STV-GE G1/8-AG 4
ARTNR
Order number
10.08.02.00202
C127
d
4 mm
C124
dn
2 mm
C121
D
7.9 mm
C132
G1
G1/8"-AG
C111
L
13.7 mm
C109
L1
19.2 mm
C110
L2
9.5 mm
C133
LG1
5.5 mm
C140
SW1
13 mm
C613
Material
Messing
C575
Weight
9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models