Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G3/8-AG 14
Bill of material
SCHMALZ 10.08.02.00211 STV-GE G3/8-AG 14
NAME
Name
10_08_02_00211
NNCUSTOM
STV-GE G3/8-AG 14
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G3/8-AG 14
LINACUSTOM
STV-GE G3/8-AG 14
ARTNR
Order number
10.08.02.00211
C127
d
14 mm
C124
dn
10.5 mm
C121
D
21.5 mm
C132
G1
G3/8"-AG
C111
L
30.5 mm
C109
L1
37.8 mm
C110
L2
22.1 mm
C133
LG1
7.3 mm
C140
SW1
22 mm
C613
Material
Messing
C575
Weight
50 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models