Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G3/8-AG 8
Bill of material
SCHMALZ 10.08.02.00236 STV-W G3/8-AG 8
NAME
Name
10_08_02_00236
NNCUSTOM
STV-W G3/8-AG 8
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G3/8-AG 8
LINACUSTOM
STV-W G3/8-AG 8
ARTNR
Order number
10.08.02.00236
C127
d
8 mm
C124
dn
6.5 mm
C119
D1
14.3 mm
C132
G1
G3/8"-AG
C117
H
16 mm
C115
H1
23.9 mm
C111
L
23.7 mm
C109
L1
34.6 mm
C133
LG1
7.5 mm
C140
SW1
20 mm
C1625
SW3
16 mm
C613
Material
Messing vernickelt
C575
Weight
48 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models