Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 4
Bill of material
SCHMALZ 10.09.02.00020 SVB-T 4
NAME
Name
10_09_02_00020
NNCUSTOM
SVB-T 4
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 4
LINACUSTOM
SVB-T 4
ARTNR
Order number
10.09.02.00020
C127
d
4 mm
C119
D1
8.6 mm
C117
H
16.3 mm
C115
H1
20.6 mm
C111
L
34 mm
C613
Material
Messing
C575
Weight
13 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models