Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 10
Bill of material
SCHMALZ 10.09.02.00025 SVB-T 10
NAME
Name
10_09_02_00025
NNCUSTOM
SVB-T 10
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 10
LINACUSTOM
SVB-T 10
ARTNR
Order number
10.09.02.00025
C127
d
10 mm
C119
D1
16.7 mm
C117
H
27.7 mm
C115
H1
36 mm
C111
L
55.5 mm
C613
Material
Messing
C575
Weight
59 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models