Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-T G1/4-AG 12
Bill of material
SCHMALZ 10.09.02.00045 STV-T G1/4-AG 12
NAME
Name
10_09_02_00045
NNCUSTOM
STV-T G1/4-AG 12
NTCUSTOM
Steckverschraubung-T
NBCUSTOM
STV-T G1/4-AG 12
LINACUSTOM
STV-T G1/4-AG 12
ARTNR
Order number
10.09.02.00045
C127
d
12 mm
C124
dn
8.4 mm
C119
D1
19.6 mm
C132
G1
G1/4"-AG
C117
H
16.8 mm
C115
H1
26.6 mm
C111
L
69 mm
C133
LG1
7.6 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
113.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models